Touch free electronic warm air hand dryer for wall mounting, material thickness 3 mm, infrared sensor activity for non-touch operation, sensor range adjustable from 15 to 19 cm, automatic power shut-off after 60 seconds, cable and plug not included.
Dimensions 268 x 230 x 177 mm (W x H x D)
Connection voltage 220-240 V, 50-60 Hz
Total power 1800 W
Heater 1720 W
Motor 80 W motor with 2800 rpm
Noise 64 db(A)
Air volume 255 m³/h
Air velocity 14.5 m/s"
Region availability
| Asia | Europe | Oceania | North America | Africa |
|---|---|---|---|---|
United Arab Emirates | Austria | Australia | Canada | South Africa |
Belgium | United States | |||
Croatia | ||||
Czech Republic | ||||
Estonia | ||||
Finland | ||||
France | ||||
Germany | ||||
Hungary | ||||
Ireland | ||||
Italy | ||||
Latvia | ||||
Lithuania | ||||
Luxembourg | ||||
Netherlands | ||||
Poland | ||||
Romania | ||||
Russia | ||||
Serbia | ||||
Slovakia | ||||
Slovenia | ||||
Spain | ||||
Sweden | ||||
Switzerland | ||||
Ukraine | ||||
United Kingdom |