Publish your products
STRATOS Folding self-closing lid for waste bin STRX608
STRATOS Folding self-closing lid for waste bin STRX608
    Archived

    STRATOS Folding self-closing lid for waste bin STRX608

    Folding self-closing lid for waste bin STRX607, stainless steel, surface satin finished, front with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.5 mm, inclined front with selfclosing lid, cylinder lock with Franke standard key, includes stainless steel screws and dowels, without waste bin. Dimensions 396 x 183 x 229 mm (W x H x D)
    Specification
    • Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      229.00 mm
      Overall height      185.00 mm
      Overall width      399.00 mm
      Type of mounting      On waste bin
      Surface treatment      InoxPlus (anti fingerprint)
      Slot height      120.00 mm
      Slot width      264.00 mm

    Technical specification
    • Unique ref.2000057231
    • Product familyAccessories
    • Product groupComplementary parts accessories
    • TypeObject (single object)
    • Date of publishing2021-07-29
    • Edition number1
    • Height (mm)185
    • Width (mm)399
    • Depth (mm)229
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)3.5
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit