Publish your products
MAXIMA Shelf for Maxima MAXT140-70
MAXIMA Shelf for Maxima MAXT140-70

    MAXIMA Shelf for Maxima MAXT140-70

    shelve for Franke commercial sinks with 600 or 700 mm depth, stainless steel, surface satin finished, material thickness 1.2 mm, inclusive shelve holder. For MAXL sinks (700 mm deep, 1400 mm wide)
    Specification
    • Material code 1.4301 Chrome Nickel steel V2A
      Overall depth 648.00 mm
      Overall height 41.00 mm
      Overall width 1,386.00 mm
      Type of mounting Mounted on product

    Technical specification
    • Unique ref.2000057757
    • Product familyCatering
    • Product groupComplementary parts catering
    • TypeObject (single object)
    • Date of publishing2021-01-29
    • Edition number1
    • Height (mm)41
    • Width (mm)1386
    • Depth (mm)648
    Related
    • Material mainStainless steel
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)9.12
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_30_78_19
    • Uniclass 2015 DescriptionCommercial kitchen shelving and racking units

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit