Publish your products
PRESTIGE row of washbasins PREL214
PRESTIGE row of washbasins PREL214

    PRESTIGE row of washbasins PREL214

    Wash trough PRESTIGE, for wall mounting in single-row, stainless steel, surface satin finished, material thickness 1.2 mm, with 1 1/2" flat perforated waste, with bracket, stainless steel screws and dowels included. Dimensions 1400 x 150 x 570 mm (W x H x D), with 2 wash places
    Specification
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      570.00 mm
      Overall height      150.00 mm
      Overall width      1,400.00 mm
      Type of mounting      Wall mounting
      Bowl height      114.00 mm
      Bowl depth      465.00 mm
      Bowl width      1,310.00 mm
      Number of tap holes      0.00000
      Tap ledge      No
      Type of waste kit      Flat perforated waste
      Number of waste holes      1.00000
      Number of wash places      2.00000

    Technical specification
    • Unique ref.2000100787
    • Product familyWash basins
    • Product groupWash troughs
    • TypeObject (single object)
    • Date of publishing2021-03-22
    • Edition number1
    • Height (mm)150
    • Width (mm)1400
    • Depth (mm)570
    Related
    • Material mainStainless steel
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)19
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_99
    • Uniclass 2015 DescriptionWash troughs

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom