Publish your products
Flushing pipe ZAQUA059
Flushing pipe ZAQUA059

    Flushing pipe ZAQUA059

    Flushing pipe for PROTRONIC urinal flush valve for surface installation, length 200 mm, polished chromium-plated brass. With crank 30 mm
    Specification
    • Type of flushing pipe Urinal pipe
      With crank Yes
      Crank 30.00 mm
    Technical specification
    • Unique ref.2000101461
    • Product familyFlushing systems
    • Product groupComplementary parts flushings
    • TypeObject (single object)
    • Date of publishing2021-12-20
    • Edition number1
    • Height (mm)200
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.09
    Classification
    • BIMobject CategorySanitary - Urinals
    • Uniclass 2015 CodePr_40_20_93_80
    • Uniclass 2015 DescriptionUrinal flush pipes

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit