Publish your products
Workroom sink SIRW772
Workroom sink SIRW772

    Workroom sink SIRW772

    Workroom sink made of MIRANIT resin-bonded mineral material with pore-free smooth surface (temperature-resistant up to 80°C). Basin with integrated tap landing, without tap hole, with marking for drilling holes on the underside of the tap landing. Large inner radii, bottom of basin with 2° slope. Alpine white colour. Stand pipe valve DN 40 x 200 mm and protective strainer (removable) made of stainless steel. Welded substructure frame, powder-coated in basin colour, adjustable base feet. Mounting material included. Dimensions 2000 x 300/800 x 700 mm (W x H x D) Bowl dimensions 1960 x 283 x 555 mm (W x H x D)
    Specification
    • Material code Miranit
      Overall depth 700.00 mm
      Overall height 800.00 mm
      Overall width 2,000.00 mm
      Type of mounting Wall and floor mounting
      Bowl height 283.00 mm
      Bowl depth 555.00 mm
      Bowl width 1,960.00 mm
      Overflow Standpipe overflow
      Tap ledge Yes
      Waste size DN 40
      Bowl finish High polished
      Type of waste kit Standpipe strainer
      Spillway No
      upper edge of basin height 800.00 mm
      Outlet size DN 40
      Number of waste holes 1
      Brushes Without brushes
      Drainer or storage No
      Grid No
      Wash riffle No
      Sump No
      Sump basket No
      Type of utility sink Cleaner sink
      Sump basket No
    Technical specification
    • Unique ref.2000102721
    • Product familyUtility sinks
    • Product groupMulti purpose sinks
    • TypeObject (single object)
    • Date of publishing2021-11-04
    • Edition number1
    • Height (mm)800
    • Width (mm)2000
    • Depth (mm)700
    Related
    • Material mainMineral
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)156.8
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • OmniClass Number23-25 41 11 13 11
    • OmniClass TitlePlaster Sinks

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit