Publish your products
Cabinet for installation under the tabletop WSPL0018
Cabinet for installation under the tabletop WSPL0018

    Cabinet for installation under the tabletop WSPL0018

    Base cabinet for classroom basin made of melamine coated chipboard, colour white. Floor standing unit closed on three sides with black skirting board and adjustable feet, front door with handle and cylinder lock, door hinge left or right. Door hinge right
    Specification
    • Overall depth 390.00 mm
      Overall height 720.00 mm
      Overall width 570.00 mm
      Body material Water resistant chipboard
    Technical specification
    • Unique ref.2000107664
    • Product familyWash place solutions
    • Product groupWashroom furniture
    • TypeObject (single object)
    • Date of publishing2021-12-14
    • Edition number1
    • Height (mm)720
    • Width (mm)570
    • Depth (mm)390
    Related
    • Material mainWood
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)17
    Classification
    • BIMobject CategorySanitary - Compound Units
    • Uniclass 2015 CodePr_40_30_78_12
    • Uniclass 2015 DescriptionClassroom storage units
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit