Publish your products
EXOS. waste bin EXOS605X
EXOS. waste bin EXOS605X
    Archived

    EXOS. waste bin EXOS605X

    Waste bin for wall mounting, stainless steel with satin finish, front and casing with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.2 mm, capacity approximate 30 litres, integrated bag holder, includes mounting bracket and mounting materials.

    Dimensions 300 x 573 x 250 mm (W x H x D)

    Specification
    • Bag holder      Integrated
      Filling volume      30.00 liter
      Lid      No
      Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      250.00 mm
      Overall height      573.00 mm
      Overall width      300.00 mm
      Type of mounting      Wall mounting
      Surface treatment      InoxPlus (anti fingerprint)

    Technical specification
    • Unique ref.2030022928
    • Product familyAccessories
    • Product groupWaste bins
    • TypeObject (single object)
    • Date of publishing2019-10-24
    • Edition number1
    • Height (mm)573
    • Width (mm)300
    • Depth (mm)250
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)9.22
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit