Publish your products
EXOS. electronic soap dispenser EXOS625W
EXOS. electronic soap dispenser EXOS625W
    Archived

    EXOS. electronic soap dispenser EXOS625W

    Touch free soap dispenser for wall mounting, stainless steel with satin finish, white safety glass front panel, casing with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.2 mm, inspection window on side, infrared sensor activity for non-touch operation, LED display shows battery status, requires 4 pieces 1.5V AA batteries, suitable for liquid soap and lotions, includes 800 ml refill tank, dispenses 0.6 - 1.1 ml depending on soap, includes mounting materials. Dimensions 120 x 325 x 120 mm (W x H x D)
    Specification
    • Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      120.00 mm
      Overall height      325.00 mm
      Overall width      120.00 mm
      Type of mounting      Wall mounting
      Filling quantity      800.00000
      Filling quantity uom      ml
      Surface treatment      InoxPlus (anti fingerprint)
      Type of consumable      Liquid soap
      Type of operation      Sensor operation
      Number of batteries      4.00000
      Type of batteries      AA Mignon battery 1.5 V
      Type of soap container      Integrated refillable tank
      Surface finish     Satin finished

    Technical specification
    • Unique ref.2030025231
    • Product familyAccessories
    • Product groupSoap dispensers
    • TypeObject (single object)
    • Date of publishing2019-10-24
    • Edition number1
    • Height (mm)325
    • Width (mm)120
    • Depth (mm)120
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)2.68
    Classification
    • BIMobject CategorySanitary - Dispensers
    • Uniclass 2015 CodePr_40_70_22_81
    • Uniclass 2015 DescriptionSoap dispensers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit