Publish your products
CONTINA 90° angled grab rail, left-hand version CNTX20WL
CONTINA 90° angled grab rail, left-hand version CNTX20WL

    CONTINA 90° angled grab rail, left-hand version CNTX20WL

    90° angle grab rail for wall mounting, stainless steel, surface satin finished, rough polishing for better surface feel, 32 mm pipe diameter, material thickness 1.2 mm, wall distance 82 mm, with three stainless steel covers for hidden mounting, includes stainless steel screws and dowels. Type left Dimensions 678 x 1328 x 82 mm (W x H x D)
    Specification
    • Material code 1.4301 Chrome Nickel steel V2A
      Overall depth 82.00 mm
      Overall height 1,328.00 mm
      Overall width 678.00 mm
      Type of mounting Wall mounting
      Hidden fixing Yes
      Hinged No
      Pipe diameter 32.00 mm
    Technical specification
    • Unique ref.2030038220
    • Product familyGrab rails
    • Product groupGrab rails
    • TypeObject (single object)
    • Date of publishing2021-10-14
    • Edition number1
    • Height (mm)1328
    • Width (mm)678
    • Depth (mm)82
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)2.18
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • Uniclass 2015 CodePr_40_20_76_84
    • Uniclass 2015 DescriptionSupport rails
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom