Publish your products
F5S Therm MIRANIT shower panel F5ST2026
F5S Therm MIRANIT shower panel F5ST2026

    F5S Therm MIRANIT shower panel F5ST2026

    F5S Therm shower panel made of mineral material for wall mounting with DN 15 self-closing thermostatic mixer and connecting nozzles for the shower head. Hydraulically controlled, for connection to hot water and cold water. Shower valve with integrated FRAMIC self-closing cartridge, thermostat and pre-assembled hygiene unit including sensor with control electronics to perform automatic water hygiene flushing, program-controlled thermal disinfection (additional bypass solenoid-operated flush valve cartridge required) and storage of statistical data. FRAMIC self-closing cartridge, low maintenance and stagnation free, with ceramic disc technology, self closing, flow pressure independent due to the medium-independent design. Stepless adjustment of flow duration. Thermostat with metal handle, an adjustable and turn-proof temperature stop and an option for manual thermal disinfection. All-metal construction, visible parts high-polished or chrome-plated. Connecting nozzles for the required additional DN 15 Franke shower head with pre-fitted flow regulator 9.0 l/min. Housing with raised function surface and seamless moulded shower gel shelf made of MIRANIT resin-bonded mineral material with pore-free smooth surface (temperature-resistant up to 80 °C), Alpine white colour. Connecting hoses with lockable water volume control with backflow preventer and strainer. Activated water hygiene flushing at fixed intervals of 24 hours. With option for parameterization and communication via the optional bidirectional remote control. Optional hygiene unit for battery operation with 6 V lithium battery (CR-P2) per fitting or separate power supply via plug-in power supply unit 6.75 V/12 V DC.

    Dimensions of housing 235 x 1160 x 100 mm (W x H x D)

    Battery compartment including battery or plug-in power supply unit with extension cable to be ordered separately.

    Specification
    • Overall depth      100.00 mm
      Overall height      1,160.00 mm
      Overall width      235.00 mm
      Type of mounting  Wall mounting
      Type of operation      Manual operation
      Power supply connection      6-12-VDC
      Position of water connection      From top / backside
      Diameter nominal      DN 15
      Functional principle      Hydraulic self-closing
      Minimum flow pressure      1.50 bar
      Volume flow rate at 3 bar      0.15 liter per second
      Inlet size      G-1-2-A
      Type of mixing      Thermostat
      Adjustable flow time      Yes
      Material casing      Mineral material
      Material code casing      MIRANIT
      Material fitting      Brass
      Sound insulation      No
      Surface finish fitting      Chromed
      Thermal disinfection      Prepared for automatic thermal disinfection
      Protective shutdown      No
      Default automatic hygiene flushing      Fixed interval 24 hours
      Maximum flow time      35.00 seconds
      Minimum flow time      5.00 seconds
      Position of power connection      Top backside
      Type of sensor      Opto-electronic sensor
      Circulation      No
      Additional connections      No
      Connection with pay water dispenser      Not possible
      Shower pipe draining      No
      Type of shower      Shower panel

    Technical specification
    • Unique ref.2030054253
    • Product familyShowers
    • Product groupSelf closing showers
    • TypeObject (single object)
    • Date of publishing2021-01-08
    • Edition number1
    • Height (mm)1160
    • Width (mm)235
    • Depth (mm)100
    Related
    • Material mainMineral
    • Material secondaryBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)13.3
    Classification
    • BIMobject CategorySanitary - Showers
    • Uniclass 2015 CodePr_40_20_87_75
    • Uniclass 2015 DescriptionShower fittings package

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit