Publish your products
AQUAJET-Slimline shower head for F5 shower panels SHAS0011
AQUAJET-Slimline shower head for F5 shower panels SHAS0011

    AQUAJET-Slimline shower head for F5 shower panels SHAS0011

    AQUAJET-Slimline shower head with plastic jet face with anti-limescale system and low aerosol formation. For installation on Franke shower panels with DN 15 connecting nozzles, diameter 26 mm, high-polished chrome-plated brass.
    Specification
    • Type Shower head
      Diameter nominal DN 15
      Minimum flow pressure 1.00 bar
      Spout projection 58.00 mm
      Surface material Chrome
      Adjustable tilt angle No
      Type of shower head Spray shower head
      Type of connection PANEL

    Technical specification
    • Unique ref.2030054255
    • Product familyShowers
    • Product groupShower heads
    • TypeObject (single object)
    • Date of publishing2021-01-08
    • Edition number1
    • Height (mm)60
    • Width (mm)70
    • Depth (mm)83
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.5
    Classification
    • BIMobject CategorySanitary - Showers
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit