Publish your products
F5E Urinal flush valve for concealed mounting F5EF3002
F5E Urinal flush valve for concealed mounting F5EF3002

    F5E Urinal flush valve for concealed mounting F5EF3002

    F5E Urinal flush valve DN 15 for concealed mounting, opto-electronic control. With round sensor (diameter 55 mm), with integrated control electronics and deactivation of cleaning, high-polished chrome-plated brass, to be screwed in from rear, with anti-twist protection, solenoid valve with screw fixings G 1/2 B, extension cable for solenoid valve and connection cable for power supply, each 5 m long. Activated water hygiene flushing 24 hours after last activation and saving of statistical data. With option for parameterization and communication via optional, bidirectional remote control. Optional for battery operation with 6 V lithium battery (CR-P2) per fitting or separate power supply via power supply unit 6.75 V/12 V DC or AQUA 3000 open system accessories. Battery compartment including battery or power supply unit with extension cable must be ordered separately.
    Specification
    • Type of mounting Concealed mounting
      Type of operation Sensor operation
      Power supply connection 6,75 / 12 V DC / A3000 open
      Diameter nominal DN 15
      Functional principle Electronic self-closing
      Minimum flow pressure 1.00 bar
      Inlet size G 1/2 B
      Type of flushing fitting Urinal flush valve
      Material fitting Synthetic
      Sound insulation No
      Protective shutdown Yes
      Default automatic hygiene flushing 24h after the last activity
      Type of sensor Opto-electronic sensor
      Maximum flow pressure 4.00 bar
      Maximum flushing flow 0.70 liter per second
      Maximum flush water volume 4.00 liter
      Minimum flushing flow 0.30 liter per second
      Minimum flush water volume 2.00 liter
    Technical specification
    • Unique ref.2030062317
    • Product familyFlushing systems
    • Product groupElectronic urinal flushing systems
    • TypeObject (single object)
    • Date of publishing2021-12-20
    • Edition number1
    • Height (mm)55
    • Width (mm)55
    Related
    • Material mainBrass
    • Material secondaryPlastic
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.7
    Classification
    • BIMobject CategorySanitary - Urinals
    • Uniclass 2015 CodePr_40_20_93_79
    • Uniclass 2015 DescriptionUrinal flushing valves

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit