F5E - A3000 open washbasin mixer DN 15 for concealed mounting. Especially suitable for facilities at risk of vandalism. Electronically controlled, for connection to pre-mixed hot water or cold water. With waterproof electronic module and electric T-junction for connection to system cable, solenoid valve, 190 x 245 x 2 mm stainless steel cover plate for invisible mounting via threaded rods, up to a wall thickness of 50 to 500 mm, including piezo push-button with start/stop function and 2 m extension cable as well as recess for KWC wall outlet DN 15 (required separately). Connection and maintenance via service room. Activated hygiene flushing 24 hours after the last activity. With facility for parameterization, cleaning deactivation and communication via ECC2 function controller, 24 V DC.
Wall outlet must be ordered separately.
Region availability
| Asia | Europe | Oceania | North America | Africa |
|---|---|---|---|---|
United Arab Emirates | Austria | Australia | Canada | South Africa |
Belgium | United States | |||
Croatia | ||||
Czech Republic | ||||
Estonia | ||||
Finland | ||||
France | ||||
Germany | ||||
Hungary | ||||
Ireland | ||||
Italy | ||||
Latvia | ||||
Lithuania | ||||
Luxembourg | ||||
Netherlands | ||||
Poland | ||||
Romania | ||||
Russia | ||||
Serbia | ||||
Slovakia | ||||
Slovenia | ||||
Spain | ||||
Sweden | ||||
Switzerland | ||||
Ukraine | ||||
United Kingdom |