Publish your products
MEDCARE Single washbasin, barrier-free ANMW0038
MEDCARE Single washbasin, barrier-free ANMW0038

    MEDCARE Single washbasin, barrier-free ANMW0038

    MEDCARE single washbasin made of MIRANIT resin-bonded mineral material with pore-free smooth surface (temperature-resistant up to 80 °C), Alpine white colour. Roll-under, with integrated grab rails, edged with a colour strip in basalt grey. With seamless moulded bowl, overflow and tap hole 35 mm (D). Mounting on washbasin back panel. Rear surge edge, including mounting material. Dimensions 650 x 150 x 550 mm (W x H x D) Bowl dimensions 450 x 117 x 415 mm (W x H x D)
    Specification
    • barrier-free yes
      type of basin Wash basin
      bowl position Center
      colour alpinewhite
      material mineral material
      material code Miranit
      number of bowls1
      overall depth 550 mm
      overall height 150 mm
      overall width 650 mm
      overflow yes
      overflow position back
      rear upstand yes
      siphon diameter DN 32
      siphon included no
      splash back no
      number of tap holes 1
      tap hole diameter 35 mm
      tap hole position middle
      tap ledge yes
      type of mounting wall mounting
      waste hole position centre back
      waste sleeve included no
      colour strip Basalt grey
    Technical specification
    • Unique ref.2030070763
    • Product familyWashbasins & Washtroughs
    • Product groupWash basins
    • TypeObject (single object)
    • Date of publishing2025-07-22
    • Edition number1
    • Height (mm)150
    • Width (mm)650
    • Depth (mm)550
    Related
    • Material mainMineral
    • Designed inGermany
    • Manufactured inCzech Republic
    • Weight Net (Kg)18
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_96
    • Uniclass 2015 DescriptionWall-hung wash basins

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom