Publish your products
SIRIUS Utility sink BS300N
SIRIUS Utility sink BS300N

    SIRIUS Utility sink BS300N

    SIRIUS Utility sink for wall mounting, stainless steel, surface satin finished, material thickness 1 mm, rounded edges, with grey plastic frame, with folding grid, G 1 1/2 B plastic standpipe strainer, right hand drain, with 44 mm rear upstand, fixings included. Dimensions 470 x 250 x 405 mm (W x H x D) Bowl dimensions 395 x 200 x 330 mm (W x H x D)
    Specification
    • Material code 1.4301 Chrome Nickel steel V2A
      Overall depth 405.00 mm
      Overall height 250.00 mm
      Overall width 470.00 mm
      Type of mounting Wall mounting
      Bowl height 200.00 mm
      Bowl depth 330.00 mm
      Bowl width 395.00 mm
      Overflow Standpipe overflow
      Tap ledge No
      Waste size DN 40
      Bowl finish Satin finish
      Type of waste kit Standpipe strainer
      Spillway No
      Splash back height 44.00 mm
      Outlet size G 1 1/2 B
      Number of waste holes 1
      Bowl construction Radius corners
      Grid Hinged
      Wash riffle No
      Sump No
      Type of utility sink Cleaner sink
      Material code grid 1.4301 Chrome Nickel steel V2A
      Grid material Stainless steel
    Technical specification
    • Unique ref.2070599542
    • Product familyUtility sinks
    • Product groupCleaners sinks
    • TypeObject (single object)
    • Date of publishing2021-12-17
    • Edition number1
    • Height (mm)250
    • Width (mm)470
    • Depth (mm)405
    Related
    • Material mainStainless steel
    • Material secondaryPlastic
    • Designed inFinland
    • Manufactured inFinland
    • Weight Net (Kg)4.8
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • OmniClass Number23-31 13 19 19
    • OmniClass TitleService Sinks

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit