STRATOS electronic paper towel dispenser for wall mounting, stainless steel, surface satin finished, material thickness 1.5 mm, curved front with inspection window, cylinder lock with key, non-contact paper dispensing via infrared sensor, integrated tear-off edge, including four 1.5 V (=6 V) batteries type D, easy paper roll change, suitable for rolls with a width of 190-205 mm and a core of 35 mm, maximum diameter approx. 200 mm, paper length adjustable in three lengths to 200, 250 and 300 mm, including mounting material.
Dimensions 300 x 385 x 234 mm (W x H x D)
Region availability
| Asia | Europe | Oceania | North America | Africa |
|---|---|---|---|---|
United Arab Emirates | Austria | Australia | Canada | South Africa |
Belgium | United States | |||
Croatia | ||||
Czech Republic | ||||
Estonia | ||||
Finland | ||||
France | ||||
Germany | ||||
Hungary | ||||
Ireland | ||||
Italy | ||||
Latvia | ||||
Lithuania | ||||
Luxembourg | ||||
Netherlands | ||||
Poland | ||||
Romania | ||||
Russia | ||||
Serbia | ||||
Slovakia | ||||
Slovenia | ||||
Spain | ||||
Sweden | ||||
Switzerland | ||||
Ukraine | ||||
United Kingdom |