Publish your products
STRATOS Soap dispenser STR618
STRATOS Soap dispenser STR618

    STRATOS Soap dispenser STR618

    STRATOS soap dispenser for wall mounting, stainless steel, surface satin finished, material thickness 1.5 mm, curved front with inspection window, cylinder lock with key, suitable for liquid soap or lotion, 800 ml refill container, with plastic pull handle, including mounting material.

    Dimensions 100 x 304 x 134 mm (W x H x D)

    Specification
    • filling quantity 0.8
      filling quantity uom liter
      lock key-lock
      material stainless steel
      material code 1.4301 Chrome Nickel steel V2A
      material thickness 1.5 mm
      overall depth 134 mm
      overall height 304 mm
      overall width 100 mm
      surface finish satin finished
      type of consumable liquid soap
      type of fixing screw
      type of mounting wall mounting
      type of operation manual operation
      type of soap container integrated refillable tank
    Technical specification
    • Unique ref.3600008894
    • Product familyAccessories
    • Product groupSoap dispensers
    • TypeObject (single object)
    • Date of publishing2025-10-24
    • Edition number1
    • Height (mm)304
    • Width (mm)100
    • Depth (mm)134
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)1.7
    Classification
    • BIMobject CategorySanitary - Dispensers
    • Uniclass 2015 CodePr_40_70_22_81
    • Uniclass 2015 DescriptionSoap dispensers

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit