Publish your products
Hygiene bag dispenser HBD91
Hygiene bag dispenser HBD91

    Hygiene bag dispenser HBD91

    Sanitary bag dispenser for wall mounting, made of stainless steel, surface satin finished, material thickness 1.2 mm, corners not welded, internal mounting bracket, mounting with pre-attached double-sided adhesive tape or enclosed screws and hanger bolts, including acetone wipe for cleaning the surface to be glued, for boxes with a maximum depth of 17 mm.

    Dimensions 95 x 150 x 24 mm (W x H x D)

    Specification
    • filling quantity 30
      filling quantity uom pieces
      lock no lock
      material stainless steel
      material code 1.4301 Chrome Nickel steel V2A
      material thickness 1.2 mm
      overall depth 24 mm
      overall height 150 mm
      overall width 95 mm
      surface finish satin finished
      type of consumable hygiene bag
      type of fixing screw - glue
      type of mounting wall mounting
      type of operation manual operation
    Technical specification
    • Unique ref.3600008946
    • Product familyAccessories
    • Product groupHygiene bag dispensers
    • TypeObject (single object)
    • Date of publishing2025-07-21
    • Edition number1
    • Height (mm)150
    • Width (mm)95
    • Depth (mm)24
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)0.24
    Classification
    • BIMobject CategorySanitary - Dispensers
    • Uniclass 2015 CodePr_40_70_22
    • Uniclass 2015 DescriptionDispensers and acceptance units

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit