Publish your products
Model 3030 Operable Walls - 4" Hinged Pairs w/ Glass Insert
Model 3030 Operable Walls - 4" Hinged Pairs w/ Glass Insert
Model 3030 Operable Walls - 4" Hinged Pairs w/ Glass Insert
Model 3030 Operable Walls - 4" Hinged Pairs w/ Glass Insert
Model 3030 Operable Walls - 4" Hinged Pairs w/ Glass Insert
Model 3030 Operable Walls - 4" Hinged Pairs w/ Glass Insert
Model 3030 Operable Walls - 4" Hinged Pairs w/ Glass Insert
Model 3030 Operable Walls - 4" Hinged Pairs w/ Glass Insert
Model 3030 Operable Walls - 4" Hinged Pairs w/ Glass Insert
Model 3030 Operable Walls - 4" Hinged Pairs w/ Glass Insert

    Model 3030 Operable Walls - 4" Hinged Pairs w/ Glass Insert

    Operable Walls: Model 3030 KWIK - WALL’s Model 3030 - Hinged Pairs operation is our most requested configuration featuring panels that are hinged together in groups of two (2) which allow multiple panels to be moved quickly, easily and efficiently. Hinged Pair panels are ideally suited for straight-run room division applications up to 16'-2" (4.93 m) in height. The model 3030 construction features panels that are 3 5/8" [92] thick, manufactured of a durable roll-formed steel frame, and standard steel skins for maximum durability and sound control. Optional acoustical substrate panel skins are also available.

    • Premium sound control – Up to 56 STC.
    • 4” panel thickness.
    • Welded steel frames, steel skins.
    • Superior panel durability.
    • ADA pass doors.
    • Multiple panel storage options.
    • Panel heights to 30 feet *.
    • Unlimited opening widths.
    • Unlimited panel finish options
    • Invisible Hinges – (optional).
    • 3000 GL – insulated glass units, certified 43 & 48 STC.

    The industry’s premium performance steel panel operable wall, engineered at 4” panel thickness and manufactured for rugged durability to fit openings up to 30’ tall, and in unlimited opening widths. Series 3000 steel panels are certified by independent acoustical laboratory testing to achieve the industry’s best-in-class acoustic performance up to 56 STC.

    Looking to add a clear viewing aesthetic to your operable walls while still maintaining premium sound control? Optional 3000 GL Series panels offer sealed, dual-glazed high-performance insulated glass units (43 & 48 STC), that are compatible and interchangeable with solid 3000 Series panels. (See Operable Wall Product Downloads for more information)

    3000 Series GL insulated glass unit (IGU) panel inserts

    Kwik-Wall track and carrier systems are precision-engineered to support panel weights based on STC and partition height, facilitating smooth, quiet panel operation across track joints. Type 425 and 850 clear anodized aluminum track extrusions and Type 850 steel track deliver clean, crisp lines at your track and ceiling interface.

    Kwik-Wall backs all of our track and carrier systems with an industry-best 10-year warranty, so you can be confident they will provide continuous service for your operable walls!

    Application: Hotels | Civic or Exposition Halls | Gymnasiums | Auditoriums | Schools

    Specification
    • Model 3030 Hinged Pairs Product Specification
      PART 2 – PRODUCT SPECIFICATIONS

      2.01 ACCEPTABLE MANUFACTURER

      1. Operable walls shall be Series 3000, Model 3030/3030GL Hinged Pairs as manufactured by KWIK-WALL Company

      2.02 PANEL CONSTRUCTION

      1. Panel Dimensions: Standard panel dimension shall be a nominal 4" [101.6] thick.
      1. Panel Frame: Steel frame shall be 16-gauge galvanneal steel, horizontal top cross member shall be minimum 12-gauge galvanneal steel which meets or exceeds ASTM A 653 requirements. Frame shall be all-welded construction with steel corner supports and cross-bracing reinforcement. Panel frame shall be Class A rated, fire retardant, non-combustible and non-corrosive in accordance with ASTM E 84.
      2. Panel Skins: Panel skins shall be Class A rated (except Wood Veneer and High-Pressure Laminate) in accordance with ASTM E 84. Panel skin material shall consist of (select):
        1. Standard Steel Skins: consisting of minimum 22-gauge tension-leveled galvanneal steel, pressure laminated to a structural acoustical backer and mechanically joined to the steel frame to form a rigid, unitized and structural panel.
        2. Optional Acoustical Substrate: consisting of structural acoustical substrate pressure laminated to both sides of the steel frame to form a rigid, unitized and structural panel.
        3. Optional Wood Veneer: consisting of particle board core covered with wood veneer and pressure laminated to both sides of the steel frame to form a rigid, unitized and structural panel.
        4. Optional High Pressure Laminate: consisting of gypsum board core covered with general purpose plastic laminate and Phenolic backer sheet, which is pressure laminated to both sides of the steel frame to form a rigid, unitized and structural panel.
        5. Optional Glass (3030GL): Opening cut out in panel shall be glazed with insulated glass that is manufactured in accordance with ASTM E 2190. Glass type shall be an acoustical insulated glass unit. Glass shall be retained in opening cut out using an aluminum extrusion.
          43 STC - 1 3/4" Overall Thickness, 1/2" Laminated Glass - 1" Air Space - 1/4" Tempered Glass
          48 STC –1 7/8” Overall Thickness, 1/2" Laminated Glass - 1" Air Space – 3/8" Tempered Glass

      E. Panel Hinges: Panel hinges shall be (select)
      1. Architectural grade, full leaf butt hinges.
      2. Concealed hinges

      1. Panel Weight: Maximum panel weight shall be 5.9 – 12.9 lb./ft.2 (29 – 63 kg/m2) depending on STC rating, size and options selected.

      2.03 OPERATION

      A. Operation shall be Hinged Pairs, consisting of panels hinged together in groups of two (2), unless otherwise specified. Panels shall be top supported by one (1) carrier in each panel.

      2.06 PERIMETER TRIM AND SEALS

      1. A. Vertical Trim and Seals: Panels shall have vertical astragals containing flexible vinyl seals and incorporate reversible tongue-and-groove-type configurations for positive interlocking with adjacent panels. Vertical astragal type shall be (select):
        1. Standard Trimless Astragal: consisting of an aluminum extrusion with tongue-and-groove-type vertical astragals. Vertical trim shall not be permitted on the panel faces, resulting in a minimal groove appearance between adjacent panels.
        2.07 CLOSURE SYSTEMS
        A. Initial Closure System: The lead panel (the first panel exiting the stack) shall form a seal vertically against a rigid wall surface, as accomplished by a (select):
        1. Standard Bulb Seal: consisting of continuous-contact, flexible vinyl bulb seal(s) installed along the vertical edge of the lead panel for positive compression against a rigid wall surface.
        1. Optional Fixed Starter Jamb: consisting of an aluminum extrusion, which is permanently mounted to a structural wall surface. The Fixed Starter Jamb shall incorporate a tongue-and-groove-type vertical astragal for positive interlocking with the lead panel.
        2. 3. Optional Adjustable Starter Jamb:consisting of an aluminum extrusion which is permanently mounted to a structural wall surface and is field-adjustable to compensate for out-of-plumb conditions of the fixed wall. The Adjustable Starter Jamb shall incorporate a tongue-and-groove-type vertical astragal for positive interlocking with the lead panel.
        3. B. Final Closure System: The final closure panel (the last panel exiting the stack) shall form a seal vertically against a rigid wall surface. The type of final closure panel shall be (select):
          1. Standard Expander Panel Closure:consisting of an expander mechanism with a nominal 5" [127] of travel, activated from the face of the panel using a removable wrench as supplied by manufacturer. The Expander Panel shall be equipped with an adjustable bottom seal (standard) or (optional) operable bottom seal, and a flush pull handle
          2.08 ACOUSTICAL PERFORMANCE
          A. Certification: The operable wall shall have been tested in an independent acoustical testing laboratory in accordance with ASTM E 90 and ASTM E 413 test procedures.
          B. STC Rating: The operable wall acoustical performance rating shall be based on (select):
          1. Standard Steel Skins: with a standard rating of 52 STC, or optional ratings of 46 STC, 50 STC or 56 STC.
          (Note: Not available with optional Wood Veneer or High-Pressure Laminate.)
          1. Optional Acoustical Substrate: with optional ratings of 43 STC, 46 STC, 48 STC or 50 STC.
          1. Optional Glass Insert(3030GL): with a standard rating of 43 or 48 STC.
            2.09 PANEL ACCESSORIES
            A. Accessories including Pass Doors; Single or Double, Keyed Cylinder Locks, Concealed Door Closures, Room Viewers, Exit Signs, Dry Marker Writing Surfaces, Recessed Eraser Trays, Vision Lites, Tack Surfaces and Pocket Doors shall be compatible with other accessories and options, furnished and installed by the operable wall manufacturer as noted on submitted shop drawings.
            2.10 TRACK SYSTEMS
        4. A. Track Type: The operable wall track system shall be (select):
          1. Standard Hinged Pairs Aluminum Track:extruded from structural aluminum alloy, which prohibits deterioration caused by rust or corrosion. The aluminum track shall have a durable anodized clear satin finish, which resists color fading and flaking. The track shall utilize grooves and interlocking steel pins for positive alignment of adjacent track sections. The track joints shall be reinforced overhead by a heavy-duty steel bracket made of hot-rolled, 3/8" [10] thick plate steel. Aluminum track shall include an integral nut slot to accept a hardened steel square nut to facilitate attachment of each steel all-rod and splice brackets to the overhead structural support.
          2. Optional Hinged Pairs Steel Track:consisting of roll-formed, low carbon steel, .215" [5] thick. The steel track shall have a durable powder-coated, off-white finish, which resists color fading and flaking. The steel track shall be reinforced overhead by heavy duty steel brackets made of hot-rolled, 3/8" [10] thick plate steel, as required for attaching threaded all-rod to the overhead structural support and for aligning track sections at each splice joint.
          B. Track Size: The track size shall be (selected from Track and Carrier Selection Chart – refer to Page 1):
          1. Type 425 Hinged Pairs Aluminum Track:certified to be capable of supporting up to 525 lb. (238 kg) of total live load weight per panel.
          1. Type 850 Hinged Pairs Aluminum Track:certified to be capable of supporting up to 850 lb. (386 kg) of total live load weight per panel.
          3. Type 850 Hinged Pairs Steel Track: certified to be capable of supporting up to 850 lb. (386 kg) of total live load weight per panel.
          2.11 CARRIER SYSTEMS
          A. Carrier Type: Each Hinged Pair panel shall be top supported by one (1) carrier utilizing a 5/8" [16] diameter pendant bolt. The carrier type shall be (select):
          1. Type 425 Standard Polymer Tire Carrier:consisting of four (4) permanently-lubricated, precision ball bearing steel wheels with high strength polymer tires, as required for smooth and quiet operation.
          1. Type 850 Standard Polymer Tire Carrier:consisting of four (4) permanently-lubricated, precision ball bearing steel wheels with high strength polymer tires, as required for smooth and quiet operation.
          3. Type 850 Optional Steel Wheel Carrier: consisting of four (4) permanently-lubricated, precision ground ball bearing polished steel wheels, as required for ease of panel movement.
          B. Carrier Size: The carrier size shall be (select from Track and Carrier Selection Chart – refer to Page 1):
          1. Type 425 Hinged Pairs Polymer Tire Carrier:certified to be capable of supporting up to 525 lb. (238 kg) of total live load weight per panel.
          1. Type 850 Hinged Pairs Polymer Tire Carrier:certified to be capable of supporting up to 850 lb. (386 kg) of total live load weight per panel.
          3. Type 850 Hinged Pairs Steel Wheel Carrier: certified to be capable of supporting up to 850 lb. (386 kg) of total live load weight per panel.
    Technical specification
    • Unique ref.3030GL_4in_Hinged_Pairs_Glass_Insert
    • Product familyOperable Partitions
    • Product groupKwik-Wall Company - Operable Walls
    • TypeObject (single object)
    • Date of publishing2024-01-31
    • Edition number1
    • Height (inches)288
    • Width (inches)48
    • Depth (inches)4
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)8
    Classification
    • BIMobject CategoryWalls - Folding Walls
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_12_65
    • Uniclass 2015 DescriptionPanel partition systems
    • CSI MasterFormat 2014 Code10 22 39
    • CSI MasterFormat 2014 TitleFolding Panel Partitions
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit