Accordion Partitions: MK Series The Accordion MK Series is designed and manufactured to provide economical space division with a traditional (standard) vinyl or (optional) carpet finish contoured to a three-dimensional welded steel frame. Architectural features include steel rust-resistant hinges, positive stops, balanced frame support and a wrinkle prevention construction. The clear anodized structural alloy aluminum track system features a lifetime guarantee in the original installation
MK Series Product Features:
Every KWIK-WALL accordion is equipped with a functional easy grip handle that makes latching and moving the partition extremely easy.
Non-Acoustic Sight Dividers
MK Series – Non-acoustic accordion partitions provide the most budget-friendly solution to effective space division, when reducing sound transmission is not a requirement.
Easy to operate, support and install, and equipped with easy-grip chrome finish handles, MK Series partitions are available in stacking configurations including at room perimeter walls, in storage pockets, as equal or unequal paired configurations, and even remote stacking and storage options. Storage pockets with sliding back panels tuck the open partition away neatly when not in use.
MK Series accordion partitions are designed to provide years of service in the most demanding environments.
Common Applications for the MK Series are: Religious Facilities, Schools, Restaurants, Auditoriums, Banquet Facilities, and Corporate Training Facilities
Region availability
| Asia | North America | South America |
|---|---|---|
Israel | Bermuda | Brazil |
Qatar | British Virgin Islands | |
Saudi Arabia | Canada | |
United Arab Emirates | Caribbean Netherlands | |
Costa Rica | ||
Jamaica | ||
Martinique | ||
Mexico | ||
Nicaragua | ||
Panama | ||
Puerto Rico | ||
The Bahamas | ||
Turks and Caicos Islands | ||
U.S. Virgin Islands | ||
United States |