Publish your products
Jacketed Standard Tanks

Jacketed Standard Tanks

4.7 out of 5 stars4.7(6 reviews)

Specially designed for installations where the peak demands require stored water. Both dependable and versatile, the storage tank is perfect for simple installations or for needed replacements. The tank can become a storage system by simply manifolding several tanks together when larger quantities of stored water are necessary.

Storage Tanks (Size Range: 80 to 200 Gallons) - Indoor

Specification
  • Laars Heating Systems designs and manufactures residential boilers and commercial boilers built for efficiency, durability, and performance. Their innovative water heaters and combination boilers & water heaters provide flexible solutions for homes and businesses. Laars also engineers reliable pool heaters and volume water heaters to meet high-demand applications.

    The company’s high-efficiency boilers are an integral part of advanced hydronic heating systems, delivering consistent comfort. Using finned copper tube heat exchangers and low-mass heat exchangers, Laars optimizes performance through fluid flow simulation and state-of-the-art heat transfer technology. Each unit undergoes live-fired testing, making them one of the few manufacturers offering 100% live-tested products.

    Their product line also includes electric heat pump water heaters and essential controls and accessories for complete system solutions. Proudly made in USA, Laars provides unmatched contractor support through the Laars Academy, a premier training facility offering factory training to industry professionals.

    As a Bradford White subsidiary, Laars leverages a strong distributor network to ensure product availability nationwide. Whether for space and radiant floor heating or specialized water applications, Laars continues to live up to its promise of being Built to Be the Best™.

Technical specification
  • Unique ref.laars-jacketed-tanks
  • Product familyTanks
  • Product groupJacketed Standard Tanks
  • TypeObject (single object)
  • Date of publishing2020-01-17
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • IFC classificationTank
  • ETIM CodeEG015120
  • ETIM NameStorage tanks/vessels
  • Uniclass 2015 CodePr_60_50_96
  • Uniclass 2015 DescriptionWater tanks and cisterns
  • OmniClass Number23-27 29 19
  • OmniClass TitleTanks

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit