We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

U.H.E. “Ultra High Efficiency” - Commercial Water Heater - 119 Gallons

Unique ref.: laars-uhe-119
Brand: LAARS Heating Systems
Product family: Water heaters
Product group: Ultra-High Efficiency Commercial Water Heater
Date of publishing: 2020-01-17
Edition number: 1
Type: Object (single object)
Download (1)

Utilizing exclusive designs and technologies, the Laars U.H.E. outperforms the competition when it comes to installation flexibility, quiet operation and, most importantly, efficiency.

First and foremost, Laars U.H.E. has a remarkable thermal efficiency rating as high as 99.1% – an unprecedented statistic that makes this line of commercial water heaters the most efficient in its class. In addition to this remarkable performance, Laars U.H.E. is second-to-none in installation flexibility. All models can vent vertically, horizontally and are also approved for unbalanced, direct-vent closed combustion applications.  

Very high efficiency, condensing water heater, with 119 gallon storage capacity and up to 499 MBH


Material main: Steel
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Water Heaters
IFC classification: Boiler
UNSPSC name: Commercial water heaters
UNSPSC code: 40101826
Uniclass 1.4 Code: L71131
Uniclass 1.4 Description: Storage water heaters
Uniclass 2.0 Code: PR-46-96-34
Uniclass 2.0 Description: Gas-Fired Storage Water Heaters
Uniclass 2015 Code: Pr_60_60_96_34
Uniclass 2015 Description: Gas-fired storage water heaters
NBS Reference Code: 46-96-34
NBS Reference Description: Gas-Fired Storage Water Heaters
OmniClass Number: 23-31 29 00
OmniClass Title: Hot Water Heaters
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
This product is available in:
North America
  • United States

BIMobject®