Publish your products
Hollow Brick 7 (24*12*7)

Hollow Brick 7 (24*12*7)

4.0 out of 5 stars4.0(7 reviews)
Double hollow brick of 7 cm. thick for masonry walls.
Specification
  • Hollow clay brick baked with double perforation horizontal for coated masonry factory .; Name: Hueco del 7; Dimensions and Tolerances: Declared value: 240x120x67 mm, Travel: R1, Tolerances of the average value: T1; Absolute Density: 1930 Kg / m³, Tolerance: Category D1 (10%); Apparent density: 900 Kg / m³ (Limit ≤ 1000 Kg / m³) Tolerance: Category D1 (10%), Resistance to normalized understanding: 5N / mm²; Effort to compression (supporting faces): Sideways; Type of facing: mortar; Air acoustic insulation: Apparent density 900 Kg / m³, Tolerance: Category: D1 (10%); Suction: Cwi.s (kg / m² * min): ≤2.0; Content of active soluble salts: S0; Reaction to fire: A1; Water vapor permeability: Water vapor diffusion coefficient: 10 (value tabulated by EN1745: 2012); Adhesion: Initial characteristic resistance to shear of the piece in combination with the mortar: 0.15 N / mm², declaration based on tabulated values according to EN-998-2:2010, Annex C .; Approximate units per m²: 34.
Technical specification
  • Unique ref.H-7
  • Product familyHollow clay brick
  • Product groupTraditional
  • TypeObject (single object)
  • Date of publishing2014-02-28
  • Edition number1
  • Height (mm)120
  • Width (mm)240
  • Depth (mm)66
Related
  • Material mainCeramics
  • Material secondaryMortar
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)1.875
Classification
  • BIMobject CategoryBuilding Materials - Masonry
  • IFC classificationWall
  • UNSPSC nameCeramic bricks
  • UNSPSC code30131602
  • Uniclass 2015 CodePr_20_93_52_15
  • Uniclass 2015 DescriptionClay bricks
  • CSI MasterFormat 2014 Code04 21 13
  • CSI MasterFormat 2014 TitleBrick Masonry
  • OmniClass Number23-13 21 00
  • OmniClass TitleBlocks and Bricks
  • CSI UniFormat II CodeC1010
  • CSI UniFormat II TitlePartitions

Region availability

Europe
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit