The L-RFA146-T1 is a Modular Horizontal Screen and Louver for ventilated façades or sight-proof designs.
The L-RFA146-T1-FLANGE_FRAME type is for surface mounting. The front flange frame hides consistent gaps between the louver and the opening, caused by variable sizes and out-of-square conditions. The blades and the frame made from AA6063T5 extruded aluminum with 1mm thickness.
The L-RFA146-T1-CHANNEL_FRAME type provides a consistent outside dimension around the louver perimeter, and it can be installed flush with the face of a wall, inset from a face, or slid inside a sleeve. The blades are made from AA6063T5 extruded aluminum with 1mm thickness, and the frame made of galvanized steel or aluminum.
Region availability
| South America | North America |
|---|---|
Argentina | Belize |
Bolivia | Canada |
Brazil | Costa Rica |
Chile | Dominica |
Colombia | Dominican Republic |
Ecuador | El Salvador |
French Guiana | Grenada |
Guyana | Guadeloupe |
Paraguay | Guatemala |
Peru | Haiti |
Suriname | Honduras |
Uruguay | Jamaica |
Venezuela | Martinique |
Mexico | |
Montserrat | |
Nicaragua | |
Panama | |
Puerto Rico | |
Saint Kitts and Nevis | |
Saint Lucia | |
Saint Pierre and Miquelon | |
Saint-Barthélemy | |
Sint Maarten | |
United States |