Publish your products
Flachgitter 100 A4, 1.4404
Flachgitter 100 A4, 1.4404

    Flachgitter 100 A4, 1.4404

    Ø 4mm. Rostfreier Stahl.

    Varianten

    • Flachgitter 400 A4, 1.4404 (Art.Nr: 306042)
    • Flachgitter 300 A4, 1.4404 (Art.Nr: 306041)
    • Flachgitter 200 A4, 1.4404 (Art.Nr: 306040)
    Specification
    • Art.Nr306039
      ELDAS®-Nr-
      WerkstoffRostfreier Stahl - 1.4404
      Länge3004 mm
      Breite211 mm
      Höhe25 mm
      Gewicht2.8 kg
      Blechstärke4 mm

      Varianten

      Flachgitter 400 A4, 1.4404
      Art.Nr: 306042 | Breite: 511 mm | Höhe: 25 mm | Gewicht: 5.8 kg

      Flachgitter 300 A4, 1.4404
      Art.Nr: 306041 | Breite: 411 mm | Höhe: 25 mm | Gewicht: 4.8 kg

      Flachgitter 200 A4, 1.4404
      Art.Nr: 306040 | Breite: 311 mm | Höhe: 25 mm | Gewicht: 3.8 kg

    Technical specification
    • Unique ref.306039
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)25
    • Width (mm)211
    • Depth (mm)3004
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)2.8
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland