Publish your products
T-Abgang kompakt NW 100 x 60 mm A4, 1.4404
T-Abgang kompakt NW 100 x 60 mm A4, 1.4404

    T-Abgang kompakt NW 100 x 60 mm A4, 1.4404

    Gelocht und stapelbar mit beidseitiger Kabelschutzschwelle. Rostfreier Stahl.

    Varianten

    • T-Abgang kompakt NW 200 x 60 mm A4, 1.4404 (Art.Nr: 306261)
    • T-Abgang kompakt NW 300 x 60 mm A4, 1.4404 (Art.Nr: 306262)
    • T-Abgang kompakt NW 400 x 60 mm A4, 1.4404 (Art.Nr: 306263)
    Specification
    • Art.Nr306260
      ELDAS®-Nr-
      WerkstoffRostfreier Stahl - 1.4404
      Länge360.2 mm
      Breite161.6 mm
      Höhe60 mm
      Gewicht0.38 kg
      Sprossenabstand0 mm

      Varianten

      T-Abgang kompakt NW 200 x 60 mm A4, 1.4404
      Art.Nr: 306261 | Breite: 161.6 mm | Höhe: 62.5 mm | Gewicht: 0.49 kg

      T-Abgang kompakt NW 300 x 60 mm A4, 1.4404
      Art.Nr: 306262 | Breite: 161.6 mm | Höhe: 62.5 mm | Gewicht: 0.6 kg

      T-Abgang kompakt NW 400 x 60 mm A4, 1.4404
      Art.Nr: 306263 | Breite: 161.6 mm | Höhe: 62.5 mm | Gewicht: 0.71 kg

    Technical specification
    • Unique ref.306260
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)60
    • Width (mm)161.6
    • Depth (mm)360.2
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.38
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit