Publish your products
Kabelpritsche 200 x 60 A4, 1.4404
Kabelpritsche 200 x 60 A4, 1.4404

    Kabelpritsche 200 x 60 A4, 1.4404

    Kabelpritsche mit Seitenwandlochungen und C-Profil Sprossen. Ineinander stapelbar und platzsparend.

    Varianten

    • Kabelpritsche 400 x 60 A4, 1.4404 (Art.Nr: 306447)
    • Kabelpritsche 300 x 60 A4, 1.4404 (Art.Nr: 306446)
    Specification
    • Art.Nr306445
      ELDAS®-Nr127000166
      WerkstoffRostfreier Stahl - 1.4404
      Länge3000 mm
      Breite231 mm
      Höhe60 mm
      Gewicht7.764 kg
      Blechstärke1.25 mm
      Sprossenabstand150 mm

      Varianten

      Kabelpritsche 400 x 60 A4, 1.4404
      Art.Nr: 306447 | ELDAS®-Nr: 127000186 | Breite: 431 mm | Höhe: 60 mm | Gewicht: 9.465 kg

      Kabelpritsche 300 x 60 A4, 1.4404
      Art.Nr: 306446 | ELDAS®-Nr: 127000176 | Breite: 331 mm | Höhe: 60 mm | Gewicht: 8.615 kg

    Technical specification
    • Unique ref.306445
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)60
    • Width (mm)231
    • Depth (mm)3000
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)7.764
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit