Publish your products
Flachgitter Schaltschrank 200 x 1879
Flachgitter Schaltschrank 200 x 1879

    Flachgitter Schaltschrank 200 x 1879

    Varianten

    • Flachgitter Schaltschrank 300 x 1879 (Art.Nr: 307189)
    • Flachgitter Schaltschrank 400 x 1879 (Art.Nr: 307190)
    Specification
    • Art.Nr307188
      WerkstoffStahl - S235JRC
      Länge1879 mm
      Breite311 mm
      Höhe25 mm
      Gewicht2.4 kg

      Varianten

      Flachgitter Schaltschrank 300 x 1879
      Art.Nr: 307189 | Breite: 411 mm | Höhe: 25 mm | Gewicht: 3 kg

      Flachgitter Schaltschrank 400 x 1879
      Art.Nr: 307190 | Breite: 511 mm | Höhe: 25 mm | Gewicht: 3.6 kg

    Technical specification
    • Unique ref.307188
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)25
    • Width (mm)311
    • Depth (mm)1879
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)2.4
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit