Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
lanz/products/14ff180d-3be5-4ef3-90ff-83a3dca123e0
Home
Categories
Electrical
Distribution
Stahl-Bügelklemme M10 x 95 A4, 1.4404
Unavailable in United States
lanz oensingen ag
Follow
Stahl-Bügelklemme M10 x 95 A4, 1.4404
Zur Montage von Multifix und U-Profilen. Spannbereich 25-50mm. Rostfreier Stahl.
Download
Specification
Specification
Art.Nr
307651
ELDAS®-Nr
-
Werkstoff
Rostfreier Stahl - 1.4404
Länge
101 mm
Breite
57 mm
Höhe
115 mm
Gewicht
0.427 kg
Technical specification
Technical specification
Unique ref.
307651
Type
Object (single object)
Date of publishing
2026-04-22
Edition number
1
Height (mm)
115
Width (mm)
57
Depth (mm)
101
Links
Links
Product url
https://lanz-oens.ch/de/p/stahl-bugelklemme-m10-x-95-a4-307651
Related
Related
Material main
Stainless steel
Designed in
Switzerland
Manufactured in
Switzerland
Weight Net (Kg)
0.427
Classification
Classification
BIMobject Category
Electrical - Distribution
Region availability
Europe
Austria
Germany
Switzerland
Similar products
ABB
Distribution Panel Protecta Plus
4.7
(
30
)
Download
Atkore
HTHR - Steel Threaded Rod
Download
Cummins
Diesel Generator, QSX15 Series 450-500 kWe 60Hz
3.9
(
8
)
Download
Vertiv
Vertiv™ CoolLoop Thermal Wall
Download
Cummins
Diesel Generator, QST30 Series 750-1000 kWe 50/60Hz
4.6
(
7
)
Download
Cummins
Diesel Generator, QSB7-G5, 125-200 kW, 60Hz
4.3
(
9
)
Download