Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
lanz/products/00c7fc89-3b03-41d7-8925-26c124c646b3
Home
Categories
Electrical
Distribution
Schutzkappe zu Profilschiene 50 x 50
Unavailable in United States
lanz oensingen ag
Follow
Schutzkappe zu Profilschiene 50 x 50
Download
Specification
Specification
Art.Nr
307961
ELDAS®-Nr
127008986
Werkstoff
Kunststoff
Länge
55 mm
Breite
55 mm
Höhe
15.5 mm
Gewicht
0.012 kg
Technical specification
Technical specification
Unique ref.
307961
Type
Object (single object)
Date of publishing
2026-04-22
Edition number
1
Height (mm)
15.5
Width (mm)
55
Depth (mm)
55
Links
Links
Product url
https://lanz-oens.ch/de/p/schutzkappe-zu-profilschiene-50-x-50-307961
Related
Related
Material main
Plastic
Designed in
Switzerland
Manufactured in
Switzerland
Weight Net (Kg)
0.012
Classification
Classification
BIMobject Category
Electrical - Distribution
Region availability
Europe
Austria
Germany
Switzerland
Similar products
Atkore
HTHR - Steel Threaded Rod
Download
ABB
Distribution Panel Protecta Plus
4.7
(
29
)
Download
nVent
CADDY WBT Performance Cable Tray Waterfall
Download
Atkore
Cush-A-Clamp® - 1/4" thru 6-1/8"
Download
Chalfant Manufacturing Company
Wire Mesh Cable Tray
2.7
(
20
)
Download
Panduit
Wire Basket Cable Tray System
2.8
(
13
)
Download