Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
lanz/products/13409b70-ce61-4cc5-86c7-a30d5f674bee
Home
Categories
Electrical
Distribution
Flachwinkel 90° 55 x 55 fvz
Unavailable in United States
lanz oensingen ag
Follow
Flachwinkel 90° 55 x 55 fvz
Winkel 55x55.
Download
Specification
Specification
Art.Nr
309848
ELDAS®-Nr
127099196
Werkstoff
Stahl - DD11
Länge
55 mm
Breite
38 mm
Höhe
55 mm
Gewicht
0.13 kg
Blechstärke
2.5 mm
Technical specification
Technical specification
Unique ref.
309848
Type
Object (single object)
Date of publishing
2026-04-22
Edition number
1
Height (mm)
55
Width (mm)
38
Depth (mm)
55
Links
Links
Product url
https://lanz-oens.ch/de/p/flachwinkel-90-55-x-55-fvz-309848
Related
Related
Material main
Steel
Designed in
Switzerland
Manufactured in
Switzerland
Weight Net (Kg)
0.13
Classification
Classification
BIMobject Category
Electrical - Distribution
Region availability
Europe
Austria
Germany
Switzerland
Similar products
Atkore
HTHR - Steel Threaded Rod
Download
ABB
Distribution Panel Protecta Plus
4.7
(
29
)
Download
nVent
CADDY WBT Performance Cable Tray Waterfall
Download
Atkore
Cush-A-Clamp® - 1/4" thru 6-1/8"
Download
Chalfant Manufacturing Company
Wire Mesh Cable Tray
2.7
(
20
)
Download
Panduit
Wire Basket Cable Tray System
2.8
(
13
)
Download