Publish your products
Klemmgarnitur fvz
Klemmgarnitur fvz

    Klemmgarnitur fvz

    Zur Befestigung von Deckenstützen an Stahlträgern. Klemmbereich 16mm.

    Specification
    • Art.Nr350174
      ELDAS®-Nr127029036
      WerkstoffStahl - DD11
      Länge40 mm
      Breite40 mm
      Höhe45 mm
      Gewicht0.073 kg
    Technical specification
    • Unique ref.350174
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)45
    • Width (mm)40
    • Depth (mm)40
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.073
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit