Publish your products
Indre By Bar Set
Indre By Bar Set
    Archived

    Indre By Bar Set

    This minimalistic bar set from our IndreBy line is a stylish solution for restaurant and bar gardens, designed to ensure comfort of its users. Made of the highest quality larch wood and powder-coated steel, it provides durability as well as weather resistance. This bar set has been created inspired by Scandinavian architecture, combining functionality and high-quality finish with sophisticated, eye-catching design. The bar stools feature foot rests, which provide its users with safety and comfort.

    Specification
    • The outdoor bar set is made of powder-coated steel. Seats and a tabletop are made of larch wood. All products from Københagen line can be adjusted to 2 following types of foundations: F (In-ground installation. Special surface preparation is required) and S (Item can be attached to the ground with a chemical anchor or - for some products - freestanding ). The choice of foundations type should be made before purchase. Please contact us so we can help you to decide which installation method would be optimal.

    Technical specification
    • Unique ref.indre-by-bar-set
    • Product familyIndre By
    • Product groupUrban furniture
    • TypeObject (single object)
    • Date of publishing2022-04-13
    • Edition number1
    • Height (mm)1100
    • Width (mm)1500
    Related
    • Material mainPowder coated steel
    • Material secondaryWood
    • Weight Net (Kg)180
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • ETIM CodeEC012257
    • ETIM NameBench
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_29_84
    • Uniclass 2015 DescriptionStreet and site benches
    • CSI MasterFormat 2014 Code12 67 23
    • CSI MasterFormat 2014 TitleBenches
    • OmniClass Number23-11 29 13 11
    • OmniClass TitleExterior Benches
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Similar products

    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit