Publish your products
VersiRail - Freestanding
Latchways
Archived

VersiRail - Freestanding

VersiRail VersiRail is a freestanding or fixed guardrail system offering collective fall protection and can be used for: protection against falls from height, access protection, perimeter protection, marking out walkways. VersiRail is superior to its competitors not only in its appearance, weight, ease of installation but also the quality of its engineering. VersiRail is available directly from MSA or through Latchways' regsitered installer network. To complement the quality product range, MSA ensures the level of customer service they provide is second to none and go one step further by offering a bespoke free system design service to ensure you are able to make the most of VersiRail’s unique characteristics. Appearance VersiRail is primarily a practical solution providing collective fall protection but, due to its attractiveness and quality finish, can also be viewed as an architectural feature on a building. VersiRail is offered in: Four style options (curved, inclined, straight and folding (freestanding only) Four fixing options (Slab mounting plate, wall mounting plate, Z-Type mounting plate, parapet mounting plate) Three finishes (natural, polished or powder coated to a RAL colour) ensuring you can tailor the system to match your requirements and surroundings. VersiRail is not only practical but pleasing to the eye. Weight VersiRail is manufactured in aluminium which compared to other competing systems, that are manufactured from galvanised steel, is roughly 1/3 of the density. This weight difference ensures that VersiRail is manoeuvrable and easy to handle at the time of installation. VersiRail is 30% lighter compared to traditional steel systems. Ease of Installation The weight difference between VersiRail’s aluminium components and the competing steel systems, ensures that VersiRail is a far more efficient system to install. When comparing the time taken to move handrail tubes from ground to rooftop, one man is able to lift 18 m of VersiRail handrail at one time compared to only 3 m of the other handrails systems. VersiRail is 5.6 times quicker to install compared to traditional steel systems. Quality of engineering VersiRail has been fully tested to EN 13374 at 2.5 m spacings for the freestanding system and to EN 14122-3 at 1.5 m spacings for the fixed system. The quality of material and finish on VersiRail is critical to its durability. VersiRail does not require annual inspection. Design Service The Latchways in-house design team offer a unique, free specification service providing comprehensive support and advice to clients, architects, contractors and specifiers. For the ideal fall protection solution on your project complete our specification enquiry form. If you would like to receive further information on the VersiRail system, please contact us.
Technical specification
  • Unique ref.versirail_freestanding
  • Product familyVersiRail
  • Product groupFolding
  • TypeObject (single object)
  • Date of publishing2020-03-26
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryAluminum
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryConstruction - Railing
  • IFC classificationRailing
  • Uniclass 2015 CodeSs_25_15_60_05
  • Uniclass 2015 DescriptionBalustrade and guarding systems
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit