Publish your products
KARTELL BY LAUFEN Side element with wooden shelf and one door right
LAUFEN
Archived

KARTELL BY LAUFEN Side element with wooden shelf and one door right

Side element with 1 door, right hinged, 1 wooden shelf
Technical specification
  • Unique ref.408272
  • Product familyKartell • LAUFEN
  • Product groupCabinet elements
  • TypeObject (single object)
  • Date of publishing2019-03-10
  • Edition number1
  • Height (mm)700
  • Width (mm)300
  • Depth (mm)485
Related
  • Material mainMDF board
  • Designed inSwitzerland
  • Manufactured inItaly
  • Weight Net (Kg)20
Classification
  • BIMobject CategorySanitary - Storage
  • IFC classificationFurniture
  • UNSPSC nameCabinets
  • UNSPSC code30161801
  • Uniclass 2015 CodePr_40_30_78_03
  • Uniclass 2015 DescriptionBathroom cabinets
  • CSI MasterFormat 2014 Code12 35 30.23
  • CSI MasterFormat 2014 TitleBathroom Casework
  • OmniClass Number23-31 25 13
  • OmniClass TitleBathroom Cabinets
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit