Publish your products
LIVING Countertop washbasin 650 mm
LAUFEN
Archived

LIVING Countertop washbasin 650 mm

Countertop basin LAUFEN LIVING SQUARE, sanitary ceramic, EN 31, dimensions 650 x 480 mm, angular, 1 centre tap hole, Special feature: overflow channel glazed, Further options / accessories: Surface refinement LCC (only white), 3 tap holes, without tap holes, with or without overflow, 3 tap holes, distance 8 inches with overflow, towel rail 381432, furniture Order no. 81643.1
Technical specification
  • Unique ref.816431
  • Product familyLIVING
  • Product groupBASINS
  • TypeObject (single object)
  • Date of publishing2015-08-18
  • Edition number2
  • Height (mm)150
  • Width (mm)480
  • Depth (mm)650
Related
  • Material mainVitreous china
  • Designed inSwitzerland
  • Manufactured inAustria
  • Weight Net (Kg)15.6
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit