Publish your products
LAUFEN PRO Wall hanging Water Closet Bowl, rimless, washdown
LAUFEN

LAUFEN PRO Wall hanging Water Closet Bowl, rimless, washdown

4.8 out of 5 stars4.8(6 reviews)
Wall hanging Water Closet Bowl, rimless, washdown, cUPC approved
Technical specification
  • Unique ref.820968
  • Product familyLAUFEN PRO
  • Product groupWCs
  • TypeObject (single object)
  • Date of publishing2020-08-25
  • Edition number1
  • Height (mm)340
  • Width (mm)530
  • Depth (mm)360
Related
  • Material mainVitreous china
  • Designed inSwitzerland
  • Manufactured inSwitzerland
Classification
  • BIMobject CategorySanitary - Toilets
  • IFC classificationSanitary Terminal
  • UNSPSC nameToilets
  • UNSPSC code30181505
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets 
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America Oceania
Anguilla
American Samoa
Antigua and Barbuda
United States Minor Outlying Islands
Aruba
Barbados
Bermuda
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Grenada
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Saint Kitts and Nevis
Saint Lucia
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit