Publish your products
LAUFEN PRO N Seat & cover, soft close, for 827950/1/4/5 and 820958
LAUFEN

LAUFEN PRO N Seat & cover, soft close, for 827950/1/4/5 and 820958

WC seat & cover LAUFEN PRO N, Duroplast removable, lowering system matching floorstanding WC pan, order no. 82795.0, 82795.1, 82795.4, 82795.5 and wall-hung WC pan, order no. 82095.8 Order no. 89095.1
Technical specification
  • Unique ref.890951
  • Product familyLAUFEN PRO N
  • Product groupSEATS & COVERS
  • TypeObject (single object)
  • Date of publishing2016-06-02
  • Edition number2
  • Height (mm)50
  • Width (mm)365
  • Depth (mm)500
Related
  • Material mainPlastic
  • Material secondaryMetal
  • Designed inSwitzerland
  • Manufactured inDenmark
  • Weight Net (Kg)2
Classification
  • BIMobject CategorySanitary - Toilet Seats
  • IFC classificationObject
  • UNSPSC nameSanitary ware
  • UNSPSC code301815

Region availability

Europe North America
Denmark
Greenland
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit