Publish your products
Advance 1200 x 700mm Height Adjustable Sit-Stand Desk - Standing Desk
Advance 1200 x 700mm Height Adjustable Sit-Stand Desk - Standing Desk
Advance 1200 x 700mm Height Adjustable Sit-Stand Desk - Standing Desk

    Advance 1200 x 700mm Height Adjustable Sit-Stand Desk - Standing Desk

    4.1 out of 5 stars4.1(8 reviews)

    The Advance height adjustable sit stand desk features a high quality, quiet, dual motor drive system.  It is the most versatile desk on the market, with endless opportunities for colour and decor customisation.

    Three stage leg results in the largest height variation, from 640mm to cater for wheelchair users, to 1300mm, making it great for the tallest operator.  This 660mm stroke is essential for all public sector frameworks, and is easily controlled by a hygienic soft-touch controller.  This way the desk can be set to any height restrictions both upwards and downwards within the parameters of any project.

    This sit stand desk has a load capacity of 120kg with thermal protection allows the user to fit multiple monitors and accessories without fear of overloading the desk.

    With Swedish manufacture and a five year warranty on every component, this standing desk exudes top quality.

    Available in 4 frame colours, 18 top decors and with a large range of accessories.

    Whether you call it a standing desk, a sit stand desk or a height adjustable desk, this is the one for you!  All BIM files are available for unrestricted use, and can be customised for any project.

    Specification
    • • Overall Length: 700 • Overall Width: 1200 • Overall Height: 640 Min / 1300 Max • Gross Weight: 43 • Shipping Weight: 50 • Battery Supply: N • Voltage : 240 • Supply Phase: 1 • Frequency: 50 • Annually: Electrical Safety Test (PAT) • Expected Life: 10 • Dual motor • 3 stage leg • 660mm stroke range • Thermal protection • Speed 40mm/second • Load capacity 120kg • Noise level <42dB • 5 year warranty on all components • 4 frame colours • 18 desktop decors
    Technical specification
    • Unique ref.ADVS-1200700-height-adjustable-standing-desk
    • Product familyFurniture
    • Product groupOffice Desks & Tables
    • TypeObject (single object)
    • Date of publishing2021-06-17
    • Edition number1
    • Height (mm)1300
    • Width (mm)1200
    • Depth (mm)700
    Related
    • Material mainSteel
    • Material secondaryMFC board
    • Designed inUnited Kingdom
    • Manufactured inSweden
    • Weight Net (Kg)43
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • IFC classificationObject
    • Uniclass 2015 CodePr_40_50_21_59
    • Uniclass 2015 DescriptionOffice desks
    • OmniClass Number23-21 11 11 23
    • OmniClass TitleCommercial Desks

    Region availability

    Europe
    Ireland
    United Kingdom