Publish your products
Collaborate Height Adjustable Sit-Stand Meeting Table - Standing Meetings
Collaborate Height Adjustable Sit-Stand Meeting Table - Standing Meetings
Collaborate Height Adjustable Sit-Stand Meeting Table - Standing Meetings
Collaborate Height Adjustable Sit-Stand Meeting Table - Standing Meetings
Collaborate Height Adjustable Sit-Stand Meeting Table - Standing Meetings
Collaborate Height Adjustable Sit-Stand Meeting Table - Standing Meetings
Collaborate Height Adjustable Sit-Stand Meeting Table - Standing Meetings
    Archived

    Collaborate Height Adjustable Sit-Stand Meeting Table - Standing Meetings

    The Collaborate height adjustable meeting and conference table features a high quality, quiet, quadruple motor drive system.

    2400 x 1200mm top allows for use in many meeting environments for the ultimate standing desk collaboration.

    Two stage leg results in height variation of 500mm, from 680mm to 1180mm.

    This sit stand table has a load capacity of 160kg with anti-collision protection allows for heavy duty use.

    With Swedish manufacture and a five year warranty on every component, this desk exudes top quality.

    Available in 3 frame colours and 18 top decors.  Tops made to order separately.

    Whether you call it a standing table, a sit stand table or a height adjustable table, this is the one for you!  All BIM files are available for unrestricted use, and can be customised for any project.

    Specification
    • • Overall Length: 1200 • Overall Width: 2400 • Overall Height: 680 Min / 1180 Max • Gross Weight: 47 • Shipping Weight: 50 • Battery Supply: N • Voltage : 240 • Supply Phase: 1 • Frequency: 50 • Annually: Electrical Safety Test (PAT) • Expected Life: 10 • Quadruple motor • 2 stage leg • 500mm stroke range • Thermal protection • Speed 40mm/second • Load capacity 160kg • Noise level <42dB • 5 year warranty on all components • 3 frame colours • 18 desktop decors to order
    Technical specification
    • Unique ref.COL
    • Product familyFurniture
    • Product groupMeeting Tables
    • TypeObject (single object)
    • Date of publishing2021-06-17
    • Edition number1
    • Height (mm)1180
    • Width (mm)2400
    • Depth (mm)1200
    Related
    • Material mainSteel
    • Material secondaryMFC board
    • Designed inUnited Kingdom
    • Manufactured inSweden
    • Weight Net (Kg)47
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_21_60
    • Uniclass 2015 DescriptionOffice tables
    • CSI MasterFormat 2014 Code12 51 23
    • CSI MasterFormat 2014 TitleOffice Tables
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit