Publish your products
Duo 1600 x 700mm Height Adjustable Sit-Stand Workstation - Standing Desk
Duo 1600 x 700mm Height Adjustable Sit-Stand Workstation - Standing Desk
Duo 1600 x 700mm Height Adjustable Sit-Stand Workstation - Standing Desk
Duo 1600 x 700mm Height Adjustable Sit-Stand Workstation - Standing Desk
Duo 1600 x 700mm Height Adjustable Sit-Stand Workstation - Standing Desk
    Archived

    Duo 1600 x 700mm Height Adjustable Sit-Stand Workstation - Standing Desk

    The Duo height adjustable back to back workstation features a high quality, quiet, quad motor drive system, allowing two users to independently raise or lower their own desk.

    Three stage leg results in a 660mm height variation, from 640mm to cater for wheelchair users, to 1300mm, making it great for the tallest operator.   This 660mm stroke is essential for all public sector frameworks, and is easily controlled by a hygienic soft-touch controller.  This way the desk can be set to any height restrictions both upwards and downwards within the parameters of any project.

    This sit stand desk has a load capacity of 120kg at each workstation with thermal protection allows the users to fit multiple monitors and accessories without fear of overloading the desk

    With Swedish manufacture and a five year warranty on every component, this desk exudes top quality.

    Screens can be fitted to this height adjustable desk system to ensure privacy and distancing.

    Available in 3 frame colours, 18 top decors and with a large range of accessories.

    Whether you call it a standing desk, a sit stand desk or a height adjustable desk, this is the one for you!  All BIM files are available for unrestricted use, and can be customised for any project.

    Specification
    • • Overall Length: 1450 • Overall Width: 1600 • Overall Height: 640 Min / 1300 Max • Gross Weight: 77 • Shipping Weight: 104 • Battery Supply: N • Voltage : 240 • Supply Phase: 1 • Frequency: 50 • Annually: Electrical Safety Test (PAT) • Expected Life: 10 • Quad motor • 3 stage leg • 660mm stroke range • Thermal protection • Speed 40mm/second • Load capacity 240kg • Noise level <42dB • 5 year warranty on all components • 3 frame colours • 18 desktop decors
    Technical specification
    • Unique ref.DUO-1600700
    • Product familyFurniture
    • Product groupWorkstations
    • TypeObject (single object)
    • Date of publishing2021-06-17
    • Edition number1
    • Height (mm)1300
    • Width (mm)1600
    • Depth (mm)1450
    Related
    • Material mainSteel
    • Material secondaryMFC board
    • Designed inUnited Kingdom
    • Manufactured inSweden
    • Weight Net (Kg)77
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_21_59
    • Uniclass 2015 DescriptionOffice desks
    • OmniClass Number23-21 11 11 23
    • OmniClass TitleCommercial Desks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit