Publish your products
310-50 Piped Thermometer Cabinet

310-50 Piped Thermometer Cabinet

Lawler’s 310® thermostatic mixing valve (Type T) meets your specification for a small (1/2″ NPT) under-the-counter master controller for individual or multiple fixtures at point-of-use. The Model 310® contains a highly sensitive thermostatic element that automatically responds to temperature and pressure variations in hot and cold water lines. The stainless steel piston and liner precisely proportion water flow to maintain a constant outlet temperature and to guard against unexpected hot or cold water spikes. For higher capacity needs, the Model 310® is available with a 3/4″ NPT outlet. Model 310® precisely controls outlet temperatures to within ±3o with flow rates of .5 to 7 GPM or .5 to 12 GPM at 45 psi (based on your choice of outlet piping size). The Model 310® can be installed with or without cabinet.
Technical specification
  • Unique ref.310-50-piped-thermometer-cabinet
  • Product familyPoint of use
  • Product group310-50 Piped Thermometer Cabinet
  • TypeObject (single object)
  • Date of publishing2025-03-20
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit