Publish your products
4210 Standard

4210 Standard

The Lawler Series 4000® Type T Shower Mixing Valve contains a highly sensitive thermostatic element that automatically responds to temperature and pressure variations by precisely proportioning water flow to maintain a constant outlet temperature, providing safe and comfortable showering. The Series 4000® features a thermostatically operated valve which protects against scalding and chilling. Lawler’s Series 4000® exposed valve body is designed with a flat wall mounting flange so the valve can be easily mounted onto a shower wall, spa tub, or cabinet assembly. The Series 4000® is available in many styles and combinations to meet field requirements in the temperature control of water, offering maximum convenience and flexibility.
Technical specification
  • Unique ref.4210-standard
  • Product familyShower
  • Product group4210 Standard
  • TypeObject (single object)
  • Date of publishing2025-03-21
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit