Publish your products
801 Standard

801 Standard

The 801 High-Low Thermostatic Mixing Valve provides tempered water over a wide range of flows in a single valve unit. Ideally suited for institutional and commercial applications such as group showers, schools, hotels, hospitals, prisons, and nursing homes. The 801 will provide from 1 to 50 gpm @ 45 psi (1/2 gpm when properly installed in a recirculated system). This valve provides three-way protection from scalding upon: 1) failure of the thermostat, 2) shut-off of hot water, or 3) shut-off of cold water. This one piece, single body valve contains a liquid filled thermostat, a stainless steel piston and liner, and is ASSE 1017 and CSA B125.3 approved. It is available with stop & checks, thermometer, shut-offs, cabinet assemblies, and a choice of rough bronze or white chrome finish. This single valve is easier to install, easier to maintain and more cost efficient than multi-valve systems on the market.
Technical specification
  • Unique ref.801-standard
  • Product familyMaster Controller
  • Product group801 Standard
  • TypeObject (single object)
  • Date of publishing2025-03-21
  • Edition number1
Classification
  • BIMobject CategoryPlumbing - Valves
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-39 21 13
  • OmniClass TitleWaterflow Controls

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States