Publish your products
Damp Proof Gen 2
Damp Proof Gen 2
Damp Proof Gen 2
Damp Proof Gen 2
Damp Proof Gen 2
Damp Proof Gen 2
Damp Proof Gen 2
Damp Proof Gen 2
Damp Proof Gen 2
Damp Proof Gen 2
    LEDVANCE

    Damp Proof Gen 2


    DAMP PROOF
    Product benefits
    • Installation of multiple sensor switched luminaires possible due to Master-Slave and Master-Master functionality
    • Multiple adjustments of sensor range, daylight detection and hold time
    • Low flicker ≤ 10 %
    • Easy installation, no tools required for connection
    • 5 years guarantee
    Product features
    • High frequency sensor for daylight and motion detection
    • Sensor with Master-Slave and Master-Master functionality
    • High luminous efficacy: up to 139 lm/W
    • Beam angle: 110°
    Areas of application
    • Industrial and storage facilities
    • Car parks and underpasses
    • Garages
    • Workshops, assembly lines
    Equipment / Accessories
    • Mounting brackets, Antitheft protection, triangle, 2nd cable gland and 2 grommets included
    .

    DAMP PROOF 5x THROUGHWIRING
    Product benefits
    • High compatibility thanks to DALI-2 certification
    • Premium driver with up to 100,000 h lifetime
    • Driver suitable for Emergency escape lighting systems according to EN 50172
    • Driver configuration and dimming possible via mains
    • Low flicker ≤ 3 %
    • 5 years guarantee
    Product features
    • High luminous efficacy: up to 139 lm/W
    • Type of protection: IP65
    • Beam angle: 110°
    Areas of application
    • Industrial and storage facilities
    • DALI installations
    • Car parks and underpasses
    • Garages
    • Workshops, assembly lines
    Equipment / Accessories
    • Stainless steel clamps with safety screws included
    • Mounting accessories included (suspension kit, theft protection kit)
    .

    DAMP PROOF DALI
    Product benefits
    • Low flicker ≤ 10 %
    • Uniform light distribution
    • Energy savings of up to 60 % (compared to luminaires that use fluorescent lamps
    • Easy installation, no tools required for connection
    • 5 years guarantee
    Product features
    • High luminous efficacy: up to 139 lm/W
    • Beam angle: 110°
    Areas of application
    • Industrial and storage facilities
    • Car parks and underpasses
    • Garages
    • Workshops, assembly lines
    Equipment / Accessories
    • Stainless steel clamps with safety screws included
    • Mounting accessories included (suspension kit, theft protection kit)
    .

    DAMP PROOF EMERGENCY
    Product benefits
    • Low flicker ≤ 10 %
    • Uniform light distribution
    • Energy savings of up to 60 % (compared to luminaires that use fluorescent lamps
    • Easy installation, no tools required for connection
    • 5 years guarantee
    Product features
    • High luminous efficacy: up to 139 lm/W
    • Beam angle: 110°
    Areas of application
    • Industrial and storage facilities
    • Car parks and underpasses
    • Garages
    • Workshops, assembly lines
    Equipment / Accessories
    • Stainless steel clamps with safety screws included
    • Mounting accessories included (suspension kit, theft protection kit)
    .

    DAMP PROOF SENSOR
    Product benefits
    • Seamless integration of luminaires with emergency lighting function into general lighting
    • Easy wiring thanks to included prewired driver and battery for Emergency lighting function
    • Simple testing of luminaires with emergency lighting function thanks to integrated automatic test function
    • Convenient visualization of results of automatic test with an included control LED
    • Operation of integrated emergency lighting function with long life LiFePO4 battery with 3h battery discharge time
    • Uniform light distribution in normal operation
    • Energy savings of up to 60 % (compared to luminaires that use fluorescent lamps
    • Easy installation, no tools required for connection
    • 3 years guarantee
    Product features
    • Luminaire suitable for normal lighting and emergency lighting
    • Certified according to European norms (EN 60598-1:2015; EN 60598-2-22:2014)
    • Self-contained luminaires
    • Emergency lighting function: battery discharge time of 3 h
    • Function test of emergency lighting: automatic (AT)
    • Battery technology: LiFePO4
    • High luminous efficacy: up to 139 lm/W
    • Type of protection: IP65
    • Beam angle: 110°
    Areas of application
    • Emergency illumination of escape routes
    • Antipanic lighting
    • Buildings requiring up to 3 h emergency light operation
    • Industrial and storage facilities
    • Car parks and underpasses
    • Garages
    • Workshops, assembly lines
    Equipment / Accessories
    • Stainless steel clamps with safety screws included
    • Mounting accessories included (suspension kit, theft protection kit)
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4058075541047 DP 1200 18W 840 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541047

      4058075541061 DP 1200 18W 865 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541061

      4058075541085 DP 1200 32W 830 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541085

      4058075541108 DP 1200 32W 840 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541108

      4058075541122 DP 1200 32W 865 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541122

      4058075541146 DP 1500 26W 840 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541146

      4058075541160 DP 1500 26W 865 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541160

      4058075541184 DP 1500 46W 830 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541184

      4058075541207 DP 1500 46W 840 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541207

      4058075541221 DP 1500 46W 865 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541221

      4058075541245 DP 1500 58W 840 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541245

      4058075541269 DP 1500 58W 865 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541269

      4058075541283 DP 1500 81W 840 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541283

      4058075541306 DP 1500 81W 865 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541306

      4058075541924 DP 5TH 1200 32W 840 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541924

      4058075541948 DP 5TH 1500 46W 840 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541948

      4099854312465 DP 5TH 1500 58W 840 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854312465

      4099854312489 DP 5TH 1500 81W 840 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854312489

      4058075541641 DP DALI 1200 18W 840 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541641

      4058075541665 DP DALI 1200 18W 865 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541665

      4058075541689 DP DALI 1200 32W 830 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541689

      4058075541702 DP DALI 1200 32W 840 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541702

      4058075541726 DP DALI 1200 32W 865 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541726

      4058075541740 DP DALI 1500 26W 840 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541740

      4058075541764 DP DALI 1500 26W 865 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541764

      4058075541788 DP DALI 1500 46W 830 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541788

      4058075541801 DP DALI 1500 46W 840 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541801

      4058075541825 DP DALI 1500 46W 865 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541825

      4058075541849 DP DALI 1500 58W 840 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541849

      4058075541863 DP DALI 1500 58W 865 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541863

      4058075541344 DP EM 1200 18W 865 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541344

      4058075541368 DP EM 1200 32W 830 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541368

      4058075541580 DP EM 1500 81W 865 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541580

      4058075541962 DP S 1200 32W 840 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541962

      4058075541986 DP S 1500 46W 840 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075541986

      4058075542006 DP S 1500 58W 840 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075542006

      4058075836068 DP S 1200 18W 840 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075836068

      4058075836082 DP S 1500 26W 840 IP65 GY LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075836082
    Technical specification
    • Unique ref.Damp-Proof
    • Product familyProfessional luminaires
    • Product groupDamp-proof
    • TypeObject (single object)
    • Date of publishing2023-11-08
    • Edition number1
    Related
    • Material mainPolycarbonate
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City