Publish your products
Damp Proof Flex
Damp Proof Flex
Damp Proof Flex
Damp Proof Flex
Damp Proof Flex
Damp Proof Flex
Damp Proof Flex
    LEDVANCE

    Damp Proof Flex


    DAMP PROOF FLEX THROUGHWIRING
    Product benefits
    • Uniform light distribution
    • Easy upgradeability of light source and driver (EVERLOOP design)
    • Enables participation in funding programs in certain countries to replace light source and driver
    • Easy access to electrical terminal thanks to end caps with twist and lock mechanism
    • Easy installation as mounting brackets can be positioned freely on the luminaire
    • Tool-free electrical connection due to push button connector
    • Energy savings of up to 66 % (compared to luminaires that use fluorescent lamps)
    • Low flicker ≤ 5 %
    Product features
    • High luminous efficacy: up to 165 lm/W
    • Lifetime (L80/B50): up to 100,000 h (at 25 °C)
    • Housing and diffuser material: polycarbonate (PC)
    • Multi Lumen function: power steps selectable
    • Through-wiring 3x1.5mm² already installed
    • Beam angle: 120°
    • Protection rating: IP66
    • Impact resistance: IK08
    Areas of application
    • Industrial and storage facilities
    • Workshops, assembly lines
    • Passages, underpasses
    • Parking garages
    • Underground parking
    Equipment / Accessories
    • Stainless steel clamps with safety screws included
    • Mounting accessories included (suspension kit, theft protection kit)
    • EVERLOOP luminaire: upgrades and replacements available
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854440588 DP FLEX TH 1200 P 34W ML 830 IP66 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854440588

      4099854440601 DP FLEX TH 1200 P 34W ML 840 IP66 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854440601

      4099854440625 DP FLEX TH 1200 P 34W ML 865 IP66 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854440625

      4099854440649 DP FLEX TH 1500 P 42W ML 830 IP66 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854440649

      4099854440663 DP FLEX TH 1500 P 42W ML 840 IP66 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854440663

      4099854440687 DP FLEX TH 1500 P 42W ML 865 IP66 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854440687
    Technical specification
    • Unique ref.Damp-Proof-Flex
    • Product familyProfessional luminaires
    • Product groupDamp-proof
    • TypeObject (single object)
    • Date of publishing2025-05-14
    • Edition number1
    Related
    • Material mainPolycarbonate
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC002892
    • ETIM NameCeiling-/wall luminaire

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City