Publish your products
Downlight Comfort MS
Downlight Comfort MS
Downlight Comfort MS
Downlight Comfort MS
Downlight Comfort MS
Downlight Comfort MS
Downlight Comfort MS
Downlight Comfort MS
Downlight Comfort MS
Downlight Comfort MS
    LEDVANCE

    Downlight Comfort MS


    DOWNLIGHT COMFORT DALI OPAL
    Product benefits
    • Homogenous light distribution and reduced glare UGR ≤ 19
    • Energy savings thanks to high system efficacy: up to 120 lm/W
    • Highly versatile due to Multi Select functions
    • High color rendering index CRI > 90
    • External driver for extended flexibility and easy installation
    • Through wiring possible via additional connector box accessory
    • Type of protection: IP44
    • Easy installation with fast connection
    • Further variants with DALI-2 driver, Zigbee driver or Emergency Conversion Kit available
    Product features
    • Aluminum luminaires with 4 different cut-outs and mirror-finished reflector UGR ≤ 19
    • Very homogenous light distribution
    • External driver with Multi Lumen function of up to 5000 lm
    • Multi Color function
    • Consistent lighting color ≤ 3 SDCM
    • Lifetime (L70/B50) 100,000 h at 25 °C
    Areas of application
    • Direct replacement for recessed luminaires with fluorescent lamps
    • Offices, conference rooms
    • Reception areas, foyers, corridors, elevators
    Equipment / Accessories
    • Surface mounting frame options available
    • Security rope for luminaire included
    • External control gear included
    • Suitable for use with seperate Emergency Conversion Box
    .

    DOWNLIGHT COMFORT DALI UGR19
    Product benefits
    • Suitable luminaire for VIVARES and other DALI-2 Light Management Systems
    • Extended services such as energy monitoring and remote maintenance possible with DALI versions
    • Energy savings thanks to high system efficacy: up to 120 lm/W
    • Highly versatile due to Multi Select functions
    • High color rendering index CRI > 90
    • External driver for extended flexibility and easy installation
    • Through wiring possible via additional connector box accessory
    • Type of protection: IP44
    • Easy installation with fast connection
    • Further variants with DALI-2 driver, Zigbee driver or Emergency Conversion Kit available
    Product features
    • IoT-ready luminaire with DALI-2 technology
    • Aluminum luminaires with 4 different cut-outs and opal diffuser
    • Very homogenous light distribution
    • External driver with Multi Lumen function of up to 5000 lm
    • Multi Color function
    • Consistent lighting color ≤ 3 SDCM
    • Lifetime (L70/B50) 100,000 h at 25 °C
    Areas of application
    • Direct replacement for recessed luminaires with fluorescent lamps
    • Offices, conference rooms
    • Reception areas, foyers, corridors, elevators
    Equipment / Accessories
    • Surface mounting frame options available
    • Security rope for luminaire included
    • External control gear included
    • Suitable for use with seperate Emergency Conversion Box
    .

    DOWNLIGHT COMFORT OPAL
    Product benefits
    • Suitable luminaire for VIVARES and other DALI-2 Light Management Systems
    • Extended services such as energy monitoring and remote maintenance possible with DALI versions
    • Energy savings thanks to high system efficacy: up to 120 lm/W
    • Highly versatile due to Multi Select functions
    • High color rendering index CRI > 90
    • External driver for extended flexibility and easy installation
    • Through wiring possible via additional connector box accessory
    • Type of protection: IP44
    • Easy installation with fast connection
    • Further variants with DALI-2 driver, Zigbee driver or Emergency Conversion Kit available
    Product features
    • IoT-ready luminaire with DALI-2 technology
    • Aluminum luminaires with 4 different cut-outs and opal diffuser
    • Very homogenous light distribution
    • External driver with Multi Lumen function of up to 5000 lm
    • Multi Color function
    • Consistent lighting color ≤ 3 SDCM
    • Lifetime (L70/B50) 100,000 h at 25 °C
    Areas of application
    • Direct replacement for recessed luminaires with fluorescent lamps
    • Offices, conference rooms
    • Reception areas, foyers, corridors, elevators
    Equipment / Accessories
    • Surface mounting frame options available
    • Security rope for luminaire included
    • External control gear included
    • Suitable for use with seperate Emergency Conversion Box
    .

    DOWNLIGHT COMFORT UGR19
    Product benefits
    • Energy savings thanks to high system efficacy: up to 120 lm/W
    • Highly versatile due to Multi Select functions
    • High color rendering index CRI > 90
    • External driver for extended flexibility and easy installation
    • Through wiring possible via additional connector box accessory
    • Type of protection: IP44
    • Easy installation with fast connection
    • Further variants with DALI-2 driver, Zigbee driver or Emergency Conversion Kit available
    Product features
    • Aluminum luminaires with 4 different cut-outs and opal diffuser
    • Very homogenous light distribution
    • External driver with Multi Lumen function of up to 5000 lm
    • Multi Color function
    • Consistent lighting color ≤ 3 SDCM
    • Lifetime (L70/B50) 100,000 h at 25 °C
    Areas of application
    • Direct replacement for recessed luminaires with fluorescent lamps
    • Offices, conference rooms
    • Reception areas, foyers, corridors, elevators
    Equipment / Accessories
    • Surface mounting frame options available
    • Security rope for luminaire included
    • External control gear included
    • Suitable for use with seperate Emergency Conversion Box
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854490866 DL CMFT DA D100 P 13WML 93040 OP WTLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854490866

      4099854490965 DL CMFT DA D150 P 18WML 93040 OP WTLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854490965

      4099854491009 DL CMFT DA D200 P 30WML 93040 OP WTLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854491009

      4099854491061 DL CMFT DA D250 P 42WML 93040 OP WTLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854491061

      4099854490927 DL CMFT DA D100 P 13WML 93040 U19WTLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854490927

      4099854491108 DL CMFT DA D150 P 18WML 93040 U19WTLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854491108

      4099854491146 DL CMFT DA D200 P 30WML 93040 U19WTLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854491146

      4099854491184 DL CMFT DA D250 P 42WML 93040 U19WTLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854491184

      4099854490842 DL CMFT D100 P 13W ML 93040 OP WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854490842

      4099854490941 DL CMFT D150 P 18W ML 93040 OP WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854490941

      4099854490989 DL CMFT D200 P 30W ML 93040 OP WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854490989

      4099854491047 DL CMFT D250 P 42W ML 93040 OP WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854491047

      4099854490903 DL CMFT D100 P 13W ML 93040 U19 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854490903

      4099854491085 DL CMFT D150 P 18W ML 93040 U19 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854491085

      4099854491122 DL CMFT D200 P 30W ML 93040 U19 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854491122

      4099854491160 DL CMFT D250 P 42W ML 93040 U19 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854491160
    Technical specification
    • Unique ref.Downlight-Comfort-MS
    • Product familyProfessional luminaires
    • Product groupDownlight
    • TypeObject (single object)
    • Date of publishing2025-10-20
    • Edition number1
    Related
    • Material mainAluminum
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Other
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City