Publish your products
Downlight Slim Round
Downlight Slim Round
Downlight Slim Round
Downlight Slim Round
Downlight Slim Round
Downlight Slim Round
Downlight Slim Round
Downlight Slim Round
Downlight Slim Round
Downlight Slim Round
    LEDVANCE

    Downlight Slim Round


    DOWNLIGHT SLIM ROUND
    Product benefits
    • Very slim housing
    • Low installation depth
    • High luminous efficacy
    • Energy savings up to 60 % (compared to luminaires that use CFL lamps)
    • Very homogenous light
    • Functional design
    • Easy installation with fast connection
    • Simple installation thanks to integrated driver
    Product features
    • Small visible bezel
    • Connector box with push wire terminal for tool-free connection
    • Light guide made of non-yellowing PMMA for long lifetime
    Areas of application
    • Direct replacement for luminaires with compact fluorescent lamps
    • General illumination
    • Public areas
    • Stairways
    • Corridors
    • Foyers
    • Shops
    Equipment / Accessories
    • Surface mounting frames available as accessories
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4058075078970 DL SLIM DN105 6W-3000K WT IP20 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075078970

      4058075078994 DL SLIM DN105 6W-4000K WT IP20 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075078994

      4058075079014 DL SLIM DN105 6W-6500K WT IP20 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075079014

      4058075079038 DL SLIM DN155 12W-3000K WT IP20 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075079038

      4058075079052 DL SLIM DN155 12W-4000K WT IP20 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075079052

      4058075079076 DL SLIM DN155 12W-6500K WT IP20 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075079076

      4058075079090 DL SLIM DN210 18W-3000K WT IP20 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075079090

      4058075079113 DL SLIM DN210 18W-4000K WT IP20 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075079113

      4058075079137 DL SLIM DN210 18W-6500K WT IP20 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075079137
    Technical specification
    • Unique ref.Downlight-Slim-Round
    • Product familyProfessional luminaires
    • Product groupDownlight
    • TypeObject (single object)
    • Date of publishing2023-11-09
    • Edition number1
    Related
    • Material mainPolycarbonate
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Other
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City