Publish your products
Floodlight Combo
Floodlight Combo
Floodlight Combo
Floodlight Combo
Floodlight Combo
Floodlight Combo
Floodlight Combo
Floodlight Combo
    LEDVANCE

    Floodlight Combo


    FLOODLIGHT COMBO
    Product benefits
    • Highly versatile due to selectable CCT and lumen steps (Multi Select) thanks to a switch on the backside
    • Robust cable gland with integrated waterstop function
    • Breather membrane to optimize air exchange, without compromising IP protection
    • Bright, robust and durable
    • Energy savings of up to 90 % compared to halogen lamp floodlights
    • No upper light output ratio (ULOR 0%) when mounted at 0° tilt
    Product features
    • High luminous efficacy: up to 160 lm/W
    • Pre-installed, flexible cable (H05RN-F) with toolless fast connector
    • Type of protection: IP65
    • Reflector-based, symmetric light distribution with 100° x 100° beam angle
    • Mounting bracket with 30° angle and wide rotation area
    • Integrated voltage driver, suitable for 220 - 240 V AC
    Areas of application
    • Replacement for floodlights with halogen lamps
    • Outdoor use (IP65)
    • Public areas
    • Building facades
    • Construction areas
    • Gardens, balconies and other outdoor areas
    .

    FLOODLIGHT COMBO SENSOR
    Product benefits
    • Demand optimized illumination due to flexible and programmable sensor
    • Easy adjustment of sensor range, daylight detection, hold time and dimming function
    • Always-on override, activated via special mains switching pattern
    • Highly versatile due to selectable CCT and lumen steps (Multi Select) thanks to a switch on the backside
    • Robust cable gland with integrated waterstop function
    • Breather membrane to optimize air exchange, without compromising IP protection
    • Bright, robust and durable
    • Energy savings of up to 90 % compared to halogen lamp floodlights
    • No upper light output ratio (ULOR 0%) when mounted at 0° tilt
    Product features
    • Flexible motion and daylight sensor
    • High luminous efficacy: up to 160 lm/W
    • Pre-installed, flexible cable (H05RN-F) with toolless fast connector
    • Type of protection: IP65
    • Reflector-based, symmetric light distribution with 100° x 100° beam angle
    • Mounting bracket with 30° angle and wide rotation area
    • Integrated voltage driver, suitable for 220 - 240 V AC
    Areas of application
    • Replacement for floodlights with halogen lamps
    • Outdoor use (IP65)
    • Public areas
    • Building facades
    • Construction areas
    • Gardens, balconies and other outdoor areas
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    Specification
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4099854965340 FL CBO 20-30-50 FC V ML 8304065 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854965340

      4099854965364 FL CBO 20-30-50 FC V ML 8304065 WT LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854965364

      4099854965388 FL CBO SN 20-30-50FC V ML8304065 BKLEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4099854965388
    Technical specification
    • Unique ref.Floodlight-Combo
    • Product familyProfessional luminaires
    • Product groupFloodlight
    • TypeObject (single object)
    • Date of publishing2026-11-12
    • Edition number1
    Related
    • Material mainAluminum
    • Manufactured inChina
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City